GoFit Series Cordless Backpack Vacuums

Cleaning Freedom For Your Team.

GoFit Series cordless backpack vacuums are battery-operated for long runtimes. So both you and your team can feel empowered with greater productivity and results.

Two sizes, infinite productivity

GoFit Cordless 3-qt

Choose our 3-quart size for those with a smaller frame. Offers cordless efficiency, long runtimes and a personalized fit in a compact size with the same high performance of our 6 qt.

GoFit Cordless 6-qt

Choose our best-selling 6-quart size to tackle larger cleaning challenges. Both of these cordless backpack vacuums are free from the constraints of cords and potential tripping hazards, so your team and your business are free to clean.

Featured Innovations

A more productive and comfortable fit for the way you clean.

“I like that it’s compact and cordless. I can vacuum hallways and stairways with no electrical outlets. It was easier to clean the airlock entrance to the building, I didn’t have to worry about the door running over the cord and damaging it.”

– Nicole D.
Harvest, Alabama

Greater Annual ROI

Designed and built for your operation.

GoFit Series cordless backpack vacuums are designed to complement the way you do business. With two models available, you and your team will enjoy the following benefits:

  • Our cordless backpack vacuums feature long runtimes with batteries that are quickly rechargeable
  • Cordless backpack vacuums clean 5x faster (than uprights) and are healthier in terms of air quality
  • Requires less than half the energy and effort of other vacuums and cleaning units
  • Captures and contains dirt without stirring up dust, helping to improve Indoor Air Quality
  • Low maintenance and long-lasting performance
  • Built to last with only two moving parts within each unit
  • Promotes a safe cleaning environment, without the potential tripping hazard of a cord, and makes vacuuming safer and easier
  • Quick-adjust harness helps to make vacuuming as comfortable as it is productive