GoFit Series Cordless Backpack Vacuums
Get comfortable
with greater productivity

Innovation
Our most advanced battery-operated backpack vacuums.
Experience comfort and cordless efficiency with the GoFit 3 / 6 Cordless Series. Your team will benefit from the enhanced freedom, comfort and maneuverability to clean in even the hardest-to-reach places. Your business will enjoy greater productivity, operational cost and labor savings, and the ability to take on a wide variety of cleaning challenges.
Mobility
Made to keep moving.
With a reduced profile-weight balance, these nimble units redefine mobility and go anywhere without the constraints and tripping hazards of cords and power outlets. Quietly clean around others without disturbing them and keep going with continuous operation made possible by long-lasting battery power. Only two batteries are needed for continuous operation.
Built with three decades of innovation, our backpack vacuums are the perfect fit for your employees and organization.

Cordless Power
Clean stronger, longer.
Battery charge time is approximately equal to battery runtime, making it convenient to quickly swap batteries from charger to vacuum for continuous operation. A convenient power button is located on the side of the unit for easy access, plus an easy-to-read charge status and battery fuel gauge keep you updated on power status.
Designed and built by the leading name in backpack vacuum technology, these units are a more productive, efficient, and comfortable fit for the way you clean.

Pure Efficiency
Good for the environment. And your business.
Breathe easier. These units feature three levels of filtration including an Intercept Micro Filter, Micro Cloth Filter & Dome Filter made with HEPA Media that collects more than 99% of indoor pollutants one micron or larger. Plus, each backpack vacuum features a brushless motor that reduces cost of ownership and produces no carbon dust.
ProTeam backpack vacuums with ProLevel Filtration are up to 99.9% effective at capturing and containing particles.