GoFit Series Cordless Backpack Vacuums

Get comfortable
with long runtimes

Powerful Performance

Go anywhere
uninterrupted.

Vacuum more with the GoFit 3 / 6 Cordless Series, which features an all-new energy-efficient motor. And with two battery options designed to be interchangeable with each vacuum model, discover extended runtimes without sacrificing ProTeam’s widely recognized high performance. Your team can clean more – and you can do more with your business.

Exceed Expectations

More power to you.

Get ready to go the distance. With a runtime of approximately 106 mins. on low and 83 mins. on high with the 8Ah Lithium-Ion battery option, your team members will have the power and performance they need to complete even the most challenging cleaning jobs. When your team performs better, your business does too.

Faster and more efficient than upright vacuums, our cordless backpack vacuums have enhanced the way cleaning businesses operate.

Designed for the long run.

Take Control

Discover extended runtimes without sacrificing performance.

A convenient high/low power button puts the operator in complete control. Adjust the cordless backpack vacuum speed based on your cleaning challenge for greater power or to extend runtime. Features like this help you and your team maximize performance and make the most of every cleaning opportunity.

Detailed and thoughtful cordless backpack vacuum features help to expand the cleaning capabilities of your business.

Be Ready

Stay amped and ready to go.

With rapid recharge battery technology your team can stay in constant motion. This valuable innovation is designed for greater productivity and includes a 4Ah Lithium-Ion battery for a lighter-weight, quick-cleaning solution, or the 8Ah Lithium-Ion battery for larger areas, both with rapid recharge capabilities.

These battery-operated backpack vacuums free your team from the constraints of cords and outlets, enhancing mobility and productivity.